Han ID Modul socket CAN
Article No.: 09 80 115 0200
![Han ID Modul socket CAN](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09_80_115_0200_RGB01/09_80_115_0200_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Han ID Modul socket CAN](/assets/images/3d-gallery-thumbnail.png)
![Han ID Modul socket CAN](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09_80_115_0200_RGB01/09_80_115_0200_RGB01_S.jpg)
Han ID Modul socket CAN
Article No.: 09 80 115 0200
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of module | ID CAN |
---|---|
Description of the module | Network module |
Series | Han-ModularĀ® |
Category | Modules |
Identification | Han-SmartĀ® |
Size of the module | Single module |
Termination method | Cage-clamp termination |
---|---|
Gender | Female |
Number of contacts | 7 |
Storage temperature | -40 ... +70 Ā°C |
---|---|
Degree of protection acc. to IEC 60529 | IP30 |
Operating temperature | -40 ... +70 Ā°C |
Mating cycles | ā„ 500 |
Specifications | IEC 60721-3-3 |
---|---|
EN 61000-4-2 Electrostatic discharge (ESD) | |
EN 61000-4-3 Electromagnetic field | |
EN 61000-4-4 Rapid transients (burst) | |
EN 61000-4-5 Surge voltages | |
EN 61000-4-6 conducted disturbances |
Length | 53 mm |
---|---|
Width | 30.4 mm |
Height | 14.7 mm |
Material (contacts) | Copper alloy |
Surface (contacts) | Gold plated |
Material flammability class acc. to UL 94 | V-0 |
Colour (insert) | RAL 7032 (pebble grey) |
Material (insert) | Polycarbonate (PC) |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | 5dbb3851-b94e-4e88-97a1-571845975242 |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nominal voltage | 24 V DC |
---|---|
Power consumption | <5 W |
eCl@ss | 27440218 Module for industrial connectors (data) |
---|---|
Net weight | 37 g |
Packaging size | 1 |
Country of origin | Germany |
European customs tariff number | 84715000 |
GTIN | 5713140185050 |
ETIM | EC000438 |
Previous
Next