Han HighTemp 6B-asg1-LB-K-M20
Article No.: 19 62 806 2255
Image is for illustration purposes only. Please refer to product description.
Han HighTemp 6B-asg1-LB-K-M20
Article No.: 19 62 806 2255
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Hoods/Housings |
---|---|
Series of hoods/housings | HanĀ® High Temp |
Type of hood/housing | Surface mounted housing |
Description of hood/housing | With metal cover |
Type | Low construction |
Size | 6 B |
---|---|
Version | Side entry |
Cable entry | 1x M20 |
Locking type | Single locking lever |
Limiting temperature | -40 ... +200 Ā°C With HanĀ® High Temp components |
---|---|
Note on the limiting temperature | For use as a connector according to IEC 61984. |
Degree of protection acc. to IEC 60529 | IP65 |
Material (hood/housing) | Aluminium die-cast |
---|---|
Surface (hood/housing) | Uncoated |
Colour (hood/housing) | Unpainted |
Material (seal) | FPM |
Colour (seal) | Red |
Material (locking) | Stainless steel |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Nickel |
Packaging size | 1 |
---|---|
Net weight | 239.56 g |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140132658 |
ETIM | EC000437 |
eCl@ss | 27440202 Shell for industrial connectors |
Previous
Next