Han High Temp 24E-c Female

Article No.: 09 33 824 2704


Configurable
ConfigurableInserts

Han High Temp 24E-c Female

Article No.: 09 33 824 2704

to see prices and availability.
0
0

Properties Overview

Inserts Crimp termination Female Liquid crystal polymer (LCP) Rated current: ‌16 A Size: 24 B Contacts: 24 Conductor cross-section: 0.5 ... 2.5 mm²

Product Details


Series Han E® High Temp
Category Inserts
Size 24 B
Termination method Crimp termination
Gender Female
Number of contacts 24
PE contact Yes
Details Please order crimp contacts separately.
Limiting temperature -40 ... +200 °C With Han® High Temp components
Conductor cross-section 0.5 ... 2.5 mm²
Conductor cross-section [AWG] AWG 20 ... AWG 14
Rated current ‌ 16 A
Rated voltage 500 V
Rated impulse voltage 6 kV
Pollution degree 3
Mating cycles ≥ 500
Insulation resistance >1010 Ω
Material flammability class acc. to UL 94 V-0
Material (insert) Liquid crystal polymer (LCP)
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Nickel
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R22 (HL 1-3)
R23 (HL 1-3)
eCl@ss 27440205 Contact insert for industrial connectors
Net weight 90 g
Packaging size 1
Country of origin Romania
European customs tariff number 85366990
GTIN 5713140185906
ETIM EC000438
Previous
Next