Han High Temp 10E-c Female
Article No.: 09 33 810 2704
![Han High Temp 10E-c Female](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09_33_810_2704_20220819_205524426/09_33_810_2704_20220819_205524426_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Han High Temp 10E-c Female](/assets/images/3d-gallery-thumbnail.png)
![Han High Temp 10E-c Female](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09_33_810_2704_20220819_205524426/09_33_810_2704_20220819_205524426_S.jpg)
Han High Temp 10E-c Female
Article No.: 09 33 810 2704
to see prices and availability.
0
0
to see prices and availability.
0
0
Properties Overview
Product Details
Series | Han E® High Temp |
---|---|
Category | Inserts |
Size | 10 B |
---|---|
Termination method | Crimp termination |
Gender | Female |
Number of contacts | 10 |
PE contact | Yes |
Details | Please order crimp contacts separately. |
Limiting temperature | -40 ... +200 °C With Han® High Temp components |
---|---|
Conductor cross-section | 0.5 ... 2.5 mm² |
Conductor cross-section [AWG] | AWG 20 ... AWG 14 |
Rated current | 16 A |
Rated voltage | 500 V |
Rated impulse voltage | 6 kV |
Pollution degree | 3 |
Mating cycles | ≥ 500 |
Insulation resistance | >1010 Ω |
Specifications | IEC 60664-1 |
---|---|
IEC 61984 | |
UL / CSA | |
Material flammability class acc. to UL 94 | V-0 |
---|---|
Material (insert) | Liquid crystal polymer (LCP) |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Nickel |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R22 (HL 1-3) |
R23 (HL 1-3) |
eCl@ss | 27440205 Contact insert for industrial connectors |
---|---|
Net weight | 58.67 g |
Packaging size | 1 |
Country of origin | Romania |
European customs tariff number | 85366990 |
GTIN | 5713140185869 |
ETIM | EC000438 |
Previous
Next