Han Hand Crimp Tool
Article No.: 09 99 000 0110
Image is for illustration purposes only. Please refer to product description.
Han Hand Crimp Tool
Article No.: 09 99 000 0110
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of tool | Hand crimping tool |
---|---|
Description of the tool | Han D®: 0.14 ... 1.5 mm² (in the range from 0.14 ... 0.37 mm² only suitable for contacts 09 15 000 6104/6204 and 09 15 000 6124/6224) |
Han E®: 0.5 ... 4 mm² | |
Han-Yellock®: 0.5 ... 4 mm² | |
Han® C: 1.5 ... 4 mm² | |
Category | Tools |
Type of drive | Can be processed manually |
Pack contents | Locator Han® C |
---|---|
Locator Han E® | |
Locator Han D® | |
Please order Han-Yellock® separately. | |
Die set | HARTING W Crimp |
Direction of movement | Parallel |
Field of application | Recommended for production lines |
up to 1,000 crimping operations per year |
Conductor cross-section | 0.14 ... 4 mm² |
---|---|
Cycles cleaning / inspection | ‌ 100 |
Cycles crimp check | ‌ 1,000 |
Cycles service / maintenance | ‌10.000 (at least once a year) |
eCl@ss | 21043811 Crimping pliers |
---|---|
Net weight | 680 g |
Packaging size | 1 |
Country of origin | Germany |
European customs tariff number | 82032000 |
GTIN | 5713140105577 |
ETIM | EC000168 |
Previous
Next