Han HPR SP3 185mm² shielded w/ CG
Article No.: 10 40 331 1115
Image is for illustration purposes only. Please refer to product description.
Han HPR SP3 185mm² shielded w/ CG
Article No.: 10 40 331 1115
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Series of hoods/housings | Han® HPR TrainPowerLine |
---|---|
Specification | With cable gland |
Element | Connector sets |
Category | Connector sets |
Field of application | Hoods/housings for harsh outdoor environments |
---|---|
Number of contacts | 1 |
Shielding | Shielded |
Rated voltage | 5,100 V DC |
---|---|
3,000 V AC | |
Conductor cross-section | 185 mm² |
Rated current | 800 A |
Specifications | EN 50124-1 |
---|---|
EN 50467 | |
IEC 61373 Category 1 Class B | |
UIC 550 | |
UIC 552 |
Material (hood/housing) | Aluminium die-cast |
---|---|
Corrosion resistant |
eCl@ss | 27440114 Rectangular connector (for field assembly) |
---|---|
Packaging size | 1 |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140190078 |
ETIM | EC002636 |
Previous
Next