Han HP Direct Mounting Flange Set(2pcs.)

Article No.: 09 39 000 9902


Configurable
ConfigurableMounting flange

Han HP Direct Mounting Flange Set(2pcs.)

Article No.: 09 39 000 9902

to see prices and availability.

0

Properties Overview

Mounting flange 2 parts

Product Details


Category Accessories
Series of hoods/housings Han® HP Direct
Type of accessory Mounting flange
Description of the accessory 2 parts
Details Set with 2 pieces
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Packaging size 1
Net weight 0.01 g
Country of origin China
European customs tariff number 85366990
GTIN 5713140194816
ETIM EC002939
eCl@ss 27440392 Connector (accessories)
Previous
Next