Han HD shielded module male
Article No.: 09 14 027 3013
![Han HD shielded module male](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09_14_027_3013_20220819_183705380/09_14_027_3013_20220819_183705380_L.jpg)
![Han HD shielded module male](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09140273013_3113_03/09140273013_3113_03_L.jpg)
![Han HD shielded module male](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09140273013_3113_03/09140273013_3113_03_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Han HD shielded module male](/assets/images/3d-gallery-thumbnail.png)
![Han HD shielded module male](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09_14_027_3013_20220819_183705380/09_14_027_3013_20220819_183705380_S.jpg)
![Han HD shielded module male](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09140273013_3113_03/09140273013_3113_03_S.jpg)
![Han HD shielded module male](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09140273013_3113_03/09140273013_3113_03_S.jpg)
Han HD shielded module male
Article No.: 09 14 027 3013
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of module | HanĀ® High density shielded module |
---|---|
Series | Han-ModularĀ® |
Category | Modules |
Size of the module | Single module |
Termination method | Crimp termination |
---|---|
Gender | Male |
Number of contacts | 27 |
further contacts | + shielding |
Details | Please order crimp contacts separately. |
Limiting temperature | -40 ... +85 Ā°C |
---|---|
Conductor cross-section | 0.13 ... 0.33 mmĀ² |
Rated current | ā 2 A |
Rated voltage | 16 V |
Rated impulse voltage | 0.8 kV |
Pollution degree | 3 |
Mating cycles | ā„ 500 |
Contact resistance, shielding | ā¤ 100 mĪ© |
Specifications | IEC 60664-1 |
---|---|
IEC 61984 |
Material flammability class acc. to UL 94 | V-0 |
---|---|
Material (insert) | Liquid crystal polymer (LCP) |
RoHS | compliant |
Material (shielding) | Zinc die-cast, nickel-plated |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
eCl@ss | 27440217 Module for industrial connectors (power/signals) |
---|---|
Net weight | 34.5 g |
Packaging size | 1 |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140184732 |
ETIM | EC000438 |
Previous
Next