Han HC-Modular 800 female screw contact
Article No.: 09 11 001 2795
![Han HC-Modular 800 female screw contact](https://b2b.harting.com/files/epim/daten/Archiv/Image/2024/7/23/09_11_001_2795_RGB01/09_11_001_2795_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
Han HC-Modular 800 female screw contact
Article No.: 09 11 001 2795
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Series | Han® HC Modular |
---|---|
Category | Inserts |
Identification | 800 |
Details | Please ensure to hold up the contact with a wrench size 24 to apply the tightening torque |
---|---|
Termination method | Screw termination |
Gender | Female |
Limiting temperature | -40 ... +125 °C |
---|---|
Contact resistance | < 0.2 mΩ |
Conductor cross-section | 240 mm² |
Rated current | 800 A |
Rated voltage | 3,600 V |
Pollution degree | 3 |
Mating cycles | ≥ 500 |
Tightening torque | 16 ... 18 Nm |
Insulation resistance | >1010 Ω |
Shock resistance | Category 2 acc. to IEC 61373 |
Vibration resistance | Category 2 acc. to IEC 61373 |
Specifications | IEC 60664-1 |
---|---|
IEC 61984 | |
UL / CSA | |
Approvals | DNV GL |
Material (contacts) | Copper alloy |
---|---|
Surface (contacts) | Silver plated |
Material flammability class acc. to UL 94 | V-0 |
Colour (insert) | RAL 7032 (pebble grey) |
Material (insert) | Polycarbonate (PC) |
Polyamide (PA) |
eCl@ss | 27440205 Contact insert for industrial connectors |
---|---|
Net weight | 497 g |
Packaging size | 1 |
Country of origin | China |
European customs tariff number | 85359000 |
ETIM | EC000438 |
Previous
Next