Han HC-AX-PE-Kontaktstift

Article No.: 09 11 000 6156


PE contact

Han HC-AX-PE-Kontaktstift

Article No.: 09 11 000 6156

to see prices and availability.
0

Properties Overview

PE contact Rated current: ≤350 A Male Copper alloy Silver plated Conductor cross-section: 35 ... 70 mm²

Product Details


Type of contact PE contact
Series TC 350
Category Contacts
Gender Male
Termination method Axial screw termination
Manufacturing process Turned contacts
Limiting temperature -40 ... +125 Â°C
Contact resistance ≤ 0.2 mΩ
Conductor cross-section 35 ... 70 mm²
Stripping length 19 ... 20 mm
Rated current ≤ 350 A
Mating cycles ≥ 500
Tightening torque 8 Nm @ 35 mm²
10 Nm @ 50 mm²
12 Nm @ 70 mm²
Specifications IEC 60664-1
IEC 61984
Material (contacts) Copper alloy
Surface (contacts) Silver plated
RoHS compliant with exemption
RoHS exemptions 6(a) / 6(a)-I: Lead as an alloying element in steel for machining purposes and in galvanised steel containing up to 0,35 % lead by weight / Lead as an alloying element in steel for machining purposes containing up to 0,35 % lead by weight and in batch hot dip galvanised steel components containing up to 0,2 % lead by weight
6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
ECHA SCIP number b51e5b97-eeb5-438b-8538-f1771d43c17d
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
eCl@ss 27440204 Contact for industrial connectors
Net weight 133.72 g
Packaging size 1
Country of origin Romania
European customs tariff number 85359000
GTIN 5713140015173
ETIM EC000796
Previous
Next