Han HC-AX-PE-Kontaktbuchse
Article No.: 09 11 000 6256
![Han HC-AX-PE-Kontaktbuchse](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/09_11_000_6256_RGB02/09_11_000_6256_RGB02_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Han HC-AX-PE-Kontaktbuchse](/assets/images/3d-gallery-thumbnail.png)
![Han HC-AX-PE-Kontaktbuchse](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/09_11_000_6256_RGB02/09_11_000_6256_RGB02_S.jpg)
Han HC-AX-PE-Kontaktbuchse
Article No.: 09 11 000 6256
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of contact | PE contact |
---|---|
Series | TC 350 |
Category | Contacts |
Gender | Female |
---|---|
Termination method | Axial screw termination |
Manufacturing process | Turned contacts |
Limiting temperature | -40 ... +125 °C |
---|---|
Contact resistance | ≤ 0.2 mΩ |
Conductor cross-section | 35 ... 70 mm² |
Stripping length | 19 ... 20 mm |
Rated current | ≤ 350 A |
Mating cycles | ≥ 500 |
Specifications | IEC 60664-1 |
---|---|
IEC 61984 |
Material (contacts) | Copper alloy |
---|---|
Surface (contacts) | Silver plated |
RoHS | compliant with exemption |
RoHS exemptions | 6(a) / 6(a)-I: Lead as an alloying element in steel for machining purposes and in galvanised steel containing up to 0,35 % lead by weight / Lead as an alloying element in steel for machining purposes containing up to 0,35 % lead by weight and in batch hot dip galvanised steel components containing up to 0,2 % lead by weight |
6(c): Copper alloy containing up to 4 % lead by weight | |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | b51e5b97-eeb5-438b-8538-f1771d43c17d |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel |
eCl@ss | 27440204 Contact for industrial connectors |
---|---|
Net weight | 146.04 g |
Packaging size | 1 |
Country of origin | Romania |
European customs tariff number | 85359000 |
GTIN | 5713140015494 |
ETIM | EC000796 |
Previous
Next