Han Guiding Relay module, male
Article No.: 09 14 003 3051
![Han Guiding Relay module, male](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/09_14_003_3051_3151_RGB01/09_14_003_3051_3151_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Han Guiding Relay module, male](/assets/images/3d-gallery-thumbnail.png)
![Han Guiding Relay module, male](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/09_14_003_3051_3151_RGB01/09_14_003_3051_3151_RGB01_S.jpg)
Han Guiding Relay module, male
Article No.: 09 14 003 3051
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of module | HanĀ® Guiding module |
---|---|
Description of the module | Relay module |
Series | Han-ModularĀ® |
Category | Modules |
Features | 2 contacts with relay function (last mate - first break) |
Enables other power contacts to be switched off via a relay and thus offers greater safety in the event of a fault (when used as intended, the connector must not be plugged in or disconnected under voltage / load) | |
Size of the module | Single module |
Termination method | Crimp termination |
---|---|
Gender | Male |
Number of contacts | 3 |
Details | Please order crimp contacts separately. |
Lock-in range | Ā± 4 mm |
---|---|
Limiting temperature | -40 ... +125 Ā°C |
Conductor cross-section | 0.14 ... 4 mmĀ² |
Rated current | ā 16 A |
Rated voltage | 500 V |
Rated impulse voltage | 6 kV |
Pollution degree | 3 |
Mating cycles | ā„ 500 |
Insulation resistance | >1010 Ī© |
Specifications | IEC 60664-1 |
---|---|
IEC 61984 |
Material flammability class acc. to UL 94 | V-0 |
---|---|
Colour (insert) | RAL 7032 (pebble grey) |
Material (insert) | Polycarbonate (PC) |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R22 (HL 1-3) |
R23 (HL 1-3) |
eCl@ss | 27440217 Module for industrial connectors (power/signals) |
---|---|
Net weight | 0.1 kg |
Packaging size | 2 |
Country of origin | China |
European customs tariff number | 85389099 |
GTIN | 5713140184695 |
ETIM | EC000438 |
Previous
Next