Han Guiding PE module, female
Article No.: 09 14 003 3152
![Han Guiding PE module, female](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/09_14_003_3152_20220822_165104548/09_14_003_3152_20220822_165104548_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Han Guiding PE module, female](/assets/images/3d-gallery-thumbnail.png)
![Han Guiding PE module, female](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/09_14_003_3152_20220822_165104548/09_14_003_3152_20220822_165104548_S.jpg)
Han Guiding PE module, female
Article No.: 09 14 003 3152
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of module | Han® Guiding module |
---|---|
Description of the module | PE module |
Series | Han-Modular® |
Category | Modules |
Size of the module | Single module |
Termination method | Crimp termination |
---|---|
Gender | Female |
Number of contacts | 2 |
PE contact | Yes |
Details | Please order crimp contacts separately. |
Not for Han-Modular® hinged frames! |
Lock-in range | ± 4 mm |
---|---|
Limiting temperature | -40 ... +125 °C |
Conductor cross-section | 0.14 ... 4 mm² |
Rated current | 16 A |
Rated voltage | 500 V |
Rated impulse voltage | 6 kV |
Pollution degree | 3 |
Mating cycles | ≥ 500 |
Insulation resistance | >1010 Ω |
Specifications | IEC 60664-1 |
---|---|
IEC 61984 |
Material flammability class acc. to UL 94 | V-0 |
---|---|
Colour (insert) | RAL 7032 (pebble grey) |
Material (insert) | Polycarbonate (PC) |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R22 (HL 1-3) |
R23 (HL 1-3) |
eCl@ss | 27440217 Module for industrial connectors (power/signals) |
---|---|
Net weight | 9.2 g |
Packaging size | 2 |
Country of origin | China |
European customs tariff number | 85389099 |
GTIN | 5713140184725 |
ETIM | EC000438 |
Previous
Next