Han GigaBit Cat8 (GND), male
Article No.: 09 14 008 3035
![Han GigaBit Cat8 (GND), male](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/09_14_008_3011_20220822_165425892/09_14_008_3011_20220822_165425892_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Han GigaBit Cat8 (GND), male](/assets/images/3d-gallery-thumbnail.png)
![Han GigaBit Cat8 (GND), male](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/09_14_008_3011_20220822_165425892/09_14_008_3011_20220822_165425892_S.jpg)
Han GigaBit Cat8 (GND), male
Article No.: 09 14 008 3035
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of module | Han® Gigabit module |
---|---|
Description of the module | Insert |
Category | Modules |
Features | Suitable for PoE++ |
Termination method | Crimp termination |
---|---|
Gender | Male |
Number of contacts | 8 |
further contacts | + shielding |
Details | With additional shield connection to the hinged frame |
Please order crimp contacts separately. | |
Please order adapter module separately. |
Data rate | 10 Mbit/s |
---|---|
100 Mbit/s | |
1 Gbit/s | |
2.5 Gbit/s | |
5 Gbit/s | |
10 Gbit/s | |
25 Gbit/s | |
40 Gbit/s | |
Limiting temperature | -40 ... +85 °C |
Rated voltage | 50 V AC |
60 V DC | |
Conductor cross-section | 0.09 ... 0.52 mm² |
Rated current | 5 A |
Rated voltage | 50 V |
Rated voltage acc. to UL | 30 V |
Rated impulse voltage | 0.8 kV |
Pollution degree | 3 |
Mating cycles | ≥ 500 |
Contact resistance, shielding | ≤ 100 mΩ |
Transmission characteristics | Cat. 7A Class FA up to 1,000 MHz |
Cat. 8 Class II up to 2000 MHz |
Specifications | IEC 60664-1 |
---|---|
IEC 61984 | |
Approvals | DNV GL |
Material flammability class acc. to UL 94 | V-0 |
---|---|
Colour (insert) | RAL 7032 (pebble grey) |
Material (insert) | Polycarbonate (PC) |
RoHS | compliant |
Material (shielding) | Zinc die-cast, nickel-plated |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R22 (HL 1-3) |
R23 (HL 1-3) |
eCl@ss | 27440218 Module for industrial connectors (data) |
---|---|
Packaging size | 1 |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140187498 |
ETIM | EC000438 |
Previous
Next