Han GND hood, 7,5-14mm

Article No.: 09 14 001 0430


Configurable
ConfigurableHood

Han GND hood, 7,5-14mm

Article No.: 09 14 001 0430

to see prices and availability.

0

Properties Overview

Hood Snap-in latches Top entry 1x Integrated Material (hood/housing): Polycarbonate (PC) Green Material (seal): NBR

Product Details


Category Hoods/Housings
Series of hoods/housings Han® GND
Type of hood/housing Hood
Version Top entry
Cable entry 1x Integrated
Locking type Snap-in latches
Limiting temperature -40 ... +85 °C
Note on the limiting temperature For use as a connector according to IEC 61984.
Mating cycles ≥ 500
Degree of protection acc. to IEC 60529 IP65
Cable diameter 7.5 ... 14 mm
Material (hood/housing) Polycarbonate (PC)
Colour (hood/housing) Green
Material (cable glands) Polyamide (PA)
Colour (cable gland) Yellow
Material (seal) NBR
Material flammability class acc. to UL 94 V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Nickel
Naphthalene
Specifications IEC 60664-1
IEC 61984
Packaging size 2
Net weight 36.1 g
Country of origin Germany
European customs tariff number 85389099
GTIN 5713140019072
ETIM EC000437
eCl@ss 27440202 Shell for industrial connectors
Previous
Next