Han Full High Density Module, crimp-M

Article No.: 09 14 036 3001


Configurable
ConfigurableHanĀ® Full High Density module

Han Full High Density Module, crimp-M

Article No.: 09 14 036 3001

to see prices and availability.

0
0

Properties Overview

HanĀ® Full High Density module Single module Crimp termination Male Contacts: 36 Conductor cross-section: 0.08 ... 0.52 mmĀ² Rated current: ā€Œ4 A Polycarbonate (PC) RAL 7032 (pebble grey)

Product Details


Category Modules
Series Han-ModularĀ®
Type of module HanĀ® Full High Density module
Size of the module Single module
Termination method Crimp termination
Gender Male
Number of contacts 36
Details Please order crimp contacts separately.
Conductor cross-section 0.08 ... 0.52 mmĀ²
Rated current ā€Œ 4 A
Rated voltage 32 V
Rated impulse voltage 0.8 kV
Pollution degree 3
Insulation resistance >1010 Ī©
Limiting temperature -40 ... +125 Ā°C
Mating cycles ā‰„ 500
Material (insert) Polycarbonate (PC)
Colour (insert) RAL 7032 (pebble grey)
Material flammability class acc. to UL 94 V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate
California Proposition 65 substances Not contained
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R22 (HL 1-3)
R23 (HL 1-3)
Specifications IEC 60664-1
IEC 61984
Packaging size 2
Net weight 3 g
Country of origin Germany
European customs tariff number 85389099
GTIN 5713140184770
ETIM EC000438
eCl@ss 27440217 Module for industrial connectors (power/signals)
Previous
Next