Han-Eco cable gland M32

Article No.: 19 41 000 5131


Cable gland

Han-Eco cable gland M32

Article No.: 19 41 000 5131

to see prices and availability.

0

Properties Overview

Cable gland M32 Clamping range: 13 ... 21 mm Material (cable glands): Polyamide (PA) RAL 9005 (jet black) Wrench size: 36

Product Details


Category Accessories
Series of hoods/housings Han-Eco®
Type of accessory Cable gland
Tightening torque 15 Nm Fitting
4 Nm Cap nut
Wrench size 36
Limiting temperature -40 ... +125 °C
Size M32
Clamping range 13 ... 21 mm
Material (cable glands) Polyamide (PA)
Colour (cable gland) RAL 9005 (jet black)
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R22 (HL 1-3)
R23 (HL 1-3)
Packaging size 2
Net weight 33.32 g
Country of origin Germany
European customs tariff number 39174000
GTIN 5713140130524
ETIM EC000441
eCl@ss 27140801 Screwed cable gland (electrical)
Previous
Next