Han-Eco Mod.28E-SMC-FI-SCT
Article No.: 19 41 028 2701
Image is for illustration purposes only. Please refer to product description.
Han-Eco Mod.28E-SMC-FI-SCT
Article No.: 19 41 028 2701
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Series | Han-Eco® |
---|---|
Category | Inserts |
Size | 24 B |
---|---|
Termination method | Screw termination |
Gender | Female |
Number of contacts | 28 |
PE contact | Yes |
With wire protection | Yes |
Limiting temperature | -40 ... +125 °C |
---|---|
Conductor cross-section | 0.75 ... 2.5 mm² |
Rated current | 16 A |
Rated voltage | 500 V |
Rated voltage acc. to UL | 600 V |
Rated voltage acc. to CSA | 600 V |
Rated impulse voltage | 6 kV |
Pollution degree | 3 |
Mating cycles | ≥ 500 |
Tightening torque | 0.5 Nm |
Insulation resistance | >1010 Ω |
Material (contacts) | Copper alloy |
---|---|
Surface (contacts) | Silver plated |
Material flammability class acc. to UL 94 | V-0 |
Colour (insert) | RAL 7032 (pebble grey) |
Material (insert) | Polycarbonate (PC) |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel | |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R22 (HL 1-3) |
R23 (HL 1-3) |
eCl@ss | 27440205 Contact insert for industrial connectors |
---|---|
Net weight | 115.2 g |
Packaging size | 1 |
Country of origin | Romania |
European customs tariff number | 85366990 |
GTIN | 5713140131255 |
ETIM | EC000438 |
Previous
Next