Han-Eco Mod.16 Outd.-HSM2-M40-glanded

Article No.: 19 41 316 0273


Configurable
ConfigurableSurface mounted housing

Han-Eco Mod.16 Outd.-HSM2-M40-glanded

Article No.: 19 41 316 0273

to see prices and availability.
0

Properties Overview

Surface mounted housing With integrated cable gland Size: 16 B Double locking lever Polyamide (PA), Fibre-glass reinforced Side entry 2x M40 Material (hood/housing): Polyamide (PA), Fibre-glass reinforced RAL 9005 (jet black) Material (seal): FPM

Product Details


Series of hoods/housings Han-Eco® Modular
Type of hood/housing Surface mounted housing
Description of hood/housing With integrated cable gland
Category Hoods/Housings
Size 16 B
Version Side entry
Cable entry 2x M40
Locking type Double locking lever
Module slots 5
Clamping range 16 ... 28 mm
Limiting temperature -40 ... +125 °C
Degree of protection acc. to IEC 60529 IP65
Number of relockings ≥ 500
Note on the limiting temperature For use as a connector according to IEC 61984.
Specifications IEC 61984
EN 45545-2 Fire protection on railway vehicles
UL / CSA UL 1977 ECBT2.E235076
CSA-C22.2 No. 182.3 ECBT8.E235076
Approvals CE
Material (hood/housing) Polyamide (PA)
Fibre-glass reinforced
Colour (hood/housing) RAL 9005 (jet black)
Material (seal) FPM
Colour (seal) RAL 7001 (silver-grey)
Material (locking) Polyamide (PA)
Fibre-glass reinforced
Colour (locking) RAL 9005 (jet black)
Material flammability class acc. to UL 94 V-0
Material flammability class acc. to UL 94 (locking levers) V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R22 (HL 1-3)
R23 (HL 1-3)
eCl@ss 27440202 Shell for industrial connectors
Net weight 364 g
Packaging size 1
Country of origin Germany
European customs tariff number 85389099
GTIN 5713140131859
ETIM EC000437
Previous
Next