Han-Eco Mod.10-C-f. HBM/HSM-cord

Article No.: 19 41 010 5404


Protection cover

Han-Eco Mod.10-C-f. HBM/HSM-cord

Article No.: 19 41 010 5404

to see prices and availability.

0

Properties Overview

Protection cover for bulkhead mounted housings, for surface mounted housings, for cable to cable housing, With fixing cord (cable shoe) Size: 10 B Double locking lever Material (hood/housing): Polyamide (PA), Fibre-glass reinforced RAL 9005 (jet black) Degree of protection: IP65

Product Details


Category Accessories
Series of hoods/housings Han-Eco® Modular
Type of accessory Protection cover
Description of the accessory for bulkhead mounted housings
for surface mounted housings
for cable to cable housing
With fixing cord (cable shoe)
Size 10 B
Locking type Double locking lever
Limiting temperature -40 ... +125 °C
Number of relockings ≥ 500
Degree of protection acc. to IEC 60529 IP65
Material (hood/housing) Polyamide (PA)
Fibre-glass reinforced
Colour (hood/housing) RAL 9005 (jet black)
Material flammability class acc. to UL 94 V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R22 (HL 1-3)
R23 (HL 1-3)
Specifications IEC 61984
EN 45545-2 Fire protection on railway vehicles
UL / CSA UL 1977 ECBT2.E235076
CSA-C22.2 No. 182.3 ECBT8.E235076
Packaging size 1
Net weight 44 g
Country of origin Germany
European customs tariff number 85389099
GTIN 5713140130937
ETIM EC002314
eCl@ss 27440208 Cap for industrial connectors
Previous
Next