Han-Eco 6B-HTE-for SL-M20

Article No.: 19 43 006 0445


Configurable
ConfigurableHood

Han-Eco 6B-HTE-for SL-M20

Article No.: 19 43 006 0445

to see prices and availability.
0

Properties Overview

Hood Size: 6 B Single locking lever Top entry 1x M20 Material (hood/housing): Polyamide (PA), Fibre-glass reinforced RAL 9005 (jet black)

Product Details


Series of hoods/housings Han-Eco® B
Type of hood/housing Hood
Category Hoods/Housings
Size 6 B
Version Top entry
Cable entry 1x M20
Locking type Single locking lever
Limiting temperature -40 ... +125 °C
Degree of protection acc. to IEC 60529 IP66
Number of relockings ≥ 500
Note on the limiting temperature For use as a connector according to IEC 61984.
Specifications IEC 61984
EN 45545-2 Fire protection on railway vehicles
Approvals CE
Material (hood/housing) Polyamide (PA)
Fibre-glass reinforced
Colour (hood/housing) RAL 9005 (jet black)
Material flammability class acc. to UL 94 V-0
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Naphthalene
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R22 (HL 1-3)
R23 (HL 1-3)
eCl@ss 27440202 Shell for industrial connectors
Net weight 97 g
Packaging size 1
Country of origin Germany
European customs tariff number 85389099
GTIN 5713140176713
ETIM EC000437
Previous
Next