Han-Eco 6B-HSM1-with SL-M32-with cover

Article No.: 19 43 006 0257


Configurable
ConfigurableSurface mounted housing

Han-Eco 6B-HSM1-with SL-M32-with cover

Article No.: 19 43 006 0257

to see prices and availability.
0

Properties Overview

Surface mounted housing With thermo-plastic cover Size: 6 B Single locking lever Polyamide (PA), Fibre-glass reinforced Side entry 1x M32 Material (hood/housing): Polyamide (PA), Fibre-glass reinforced RAL 9005 (jet black) Material (seal): NBR

Product Details


Series of hoods/housings Han-Eco® B
Type of hood/housing Surface mounted housing
Description of hood/housing With thermo-plastic cover
Category Hoods/Housings
Size 6 B
Version Side entry
Cable entry 1x M32
Locking type Single locking lever
Limiting temperature -40 ... +125 °C
Degree of protection acc. to IEC 60529 IP66
Number of relockings ≥ 500
Note on the limiting temperature For use as a connector according to IEC 61984.
Specifications IEC 61984
EN 45545-2 Fire protection on railway vehicles
Approvals CE
Material (hood/housing) Polyamide (PA)
Fibre-glass reinforced
Colour (hood/housing) RAL 9005 (jet black)
Material (seal) NBR
Colour (seal) RAL 9005 (jet black)
Material (locking) Polyamide (PA)
Fibre-glass reinforced
Colour (locking) RAL 9005 (jet black)
Material flammability class acc. to UL 94 V-0
Material flammability class acc. to UL 94 (locking levers) V-0
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
ECHA SCIP number 5dbb3851-b94e-4e88-97a1-571845975242
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R22 (HL 1-3)
R23 (HL 1-3)
eCl@ss 27440202 Shell for industrial connectors
Packaging size 1
Country of origin Germany
European customs tariff number 85389099
GTIN 5713140177161
ETIM EC000437
Previous
Next