Han-Eco 24B-HTE-for DL-M32

Article No.: 19 43 024 0427


Configurable
ConfigurableHood

Han-Eco 24B-HTE-for DL-M32

Article No.: 19 43 024 0427

to see prices and availability.

0

Properties Overview

Hood Size: 24 B Double locking lever Top entry 1x M32 Material (hood/housing): Polyamide (PA), Fibre-glass reinforced RAL 9005 (jet black)

Product Details


Category Hoods/Housings
Series of hoods/housings Han-Eco® B
Type of hood/housing Hood
Size 24 B
Version Top entry
Cable entry 1x M32
Locking type Double locking lever
Limiting temperature -40 ... +125 °C
Note on the limiting temperature For use as a connector according to IEC 61984.
Number of relockings ≥ 500
Degree of protection acc. to IEC 60529 IP66
Material (hood/housing) Polyamide (PA)
Fibre-glass reinforced
Colour (hood/housing) RAL 9005 (jet black)
Material flammability class acc. to UL 94 V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R22 (HL 1-3)
R23 (HL 1-3)
Specifications IEC 61984
EN 45545-2 Fire protection on railway vehicles
Approvals CE
Packaging size 1
Net weight 168 g
Country of origin Germany
European customs tariff number 85389099
GTIN 5713140180123
ETIM EC000437
eCl@ss 27440202 Shell for industrial connectors
Previous
Next