Han-Eco 16B Punching unit f. rear assy.
Article No.: 09 99 000 0918
Image is for illustration purposes only. Please refer to product description.
Han-Eco 16B Punching unit f. rear assy.
Article No.: 09 99 000 0918
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Series of hoods/housings | Han® B Rear mounting |
---|---|
Han® M Rear mounting | |
Han® EMC Rear mounting | |
Han® HPR Rear mounting | |
Han-Eco® B | |
Type of tool | Punching units |
Description of the tool | for hydraulic punch drivers |
Category | Tools |
Size | 16 B |
---|---|
Plate thickness | ≤2 mm structural grade carbon steel |
eCl@ss | 21049090 Hand tool (other, unspecified) |
---|---|
Net weight | 0.1 g |
Packaging size | 1 |
Country of origin | Germany |
European customs tariff number | 82073010 |
GTIN | 5713140278738 |
Previous
Next