Han-Eco 16B Outd-HBM-with SL

Article No.: 19 43 216 0340


Configurable
ConfigurableBulkhead mounted housing

Han-Eco 16B Outd-HBM-with SL

Article No.: 19 43 216 0340

to see prices and availability.
0

Properties Overview

Bulkhead mounted housing Size: 16 B Single locking lever Polyamide (PA), Fibre-glass reinforced Material (hood/housing): Polyamide (PA), Fibre-glass reinforced RAL 9005 (jet black) Material (seal): FPM

Product Details


Series of hoods/housings Han-Eco® B
Type of hood/housing Bulkhead mounted housing
Category Hoods/Housings
Size 16 B
Locking type Single locking lever
Limiting temperature -40 ... +125 °C
Degree of protection acc. to IEC 60529 IP66
Number of relockings ≥ 500
Note on the limiting temperature For use as a connector according to IEC 61984.
Specifications IEC 61984
EN 45545-2 Fire protection on railway vehicles
Approvals CE
Material (hood/housing) Polyamide (PA)
Fibre-glass reinforced
Colour (hood/housing) RAL 9005 (jet black)
Material (seal) FPM
Colour (seal) RAL 7001 (silver-grey)
Material (locking) Polyamide (PA)
Fibre-glass reinforced
Colour (locking) RAL 9005 (jet black)
Material flammability class acc. to UL 94 V-0
Material flammability class acc. to UL 94 (locking levers) V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
eCl@ss 27440202 Shell for industrial connectors
Net weight 133.4 g
Packaging size 1
Country of origin Germany
European customs tariff number 85389099
GTIN 5713140179554
ETIM EC000437
Previous
Next