Han-Eco 16B-HSE-for DL-M25

Article No.: 19 43 016 0526


Configurable
ConfigurableHood

Han-Eco 16B-HSE-for DL-M25

Article No.: 19 43 016 0526

to see prices and availability.
0

Properties Overview

Hood Size: 16 B Double locking lever Side entry 1x M25 Material (hood/housing): Polyamide (PA), Fibre-glass reinforced RAL 9005 (jet black)

Product Details


Series of hoods/housings Han-Eco® B
Type of hood/housing Hood
Category Hoods/Housings
Size 16 B
Version Side entry
Cable entry 1x M25
Locking type Double locking lever
Limiting temperature -40 ... +125 °C
Degree of protection acc. to IEC 60529 IP66
Number of relockings ≥ 500
Note on the limiting temperature For use as a connector according to IEC 61984.
Specifications IEC 61984
EN 45545-2 Fire protection on railway vehicles
Approvals CE
Material (hood/housing) Polyamide (PA)
Fibre-glass reinforced
Colour (hood/housing) RAL 9005 (jet black)
Material flammability class acc. to UL 94 V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Naphthalene
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R22 (HL 1-3)
R23 (HL 1-3)
eCl@ss 27440202 Shell for industrial connectors
Net weight 147 g
Packaging size 1
Country of origin Germany
European customs tariff number 85389099
GTIN 5713140178809
ETIM EC000437
Previous
Next