Han-Eco 16B-HBM/RA-with DL

Article No.: 19 43 016 0310


Configurable
ConfigurableBulkhead mounted housing

Han-Eco 16B-HBM/RA-with DL

Article No.: 19 43 016 0310

to see prices and availability.

0

Properties Overview

Bulkhead mounted housing Without frame Size: 16 B Double locking lever Polyamide (PA), Fibre-glass reinforced Material (hood/housing): Polyamide (PA), Fibre-glass reinforced RAL 9005 (jet black) Material (seal): NBR

Product Details


Category Hoods/Housings
Series of hoods/housings Han-Eco® B
Type of hood/housing Bulkhead mounted housing
Description of hood/housing Without frame
Size 16 B
Locking type Double locking lever
Details Please order frame 19 43 016 0001 separately.
Limiting temperature -40 ... +125 °C
Note on the limiting temperature For use as a connector according to IEC 61984.
Number of relockings ≥ 500
Degree of protection acc. to IEC 60529 IP66
Material (hood/housing) Polyamide (PA)
Fibre-glass reinforced
Colour (hood/housing) RAL 9005 (jet black)
Material (seal) NBR
Colour (seal) RAL 9005 (jet black)
Material (locking) Polyamide (PA)
Fibre-glass reinforced
Colour (locking) RAL 9005 (jet black)
Material flammability class acc. to UL 94 V-0
Material flammability class acc. to UL 94 (locking levers) V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Naphthalene
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R22 (HL 1-3)
R23 (HL 1-3)
Specifications IEC 61984
EN 45545-2 Fire protection on railway vehicles
Approvals CE
Packaging size 1
Net weight 95 g
Country of origin Germany
European customs tariff number 85389099
GTIN 5713140178885
ETIM EC000437
eCl@ss 27440202 Shell for industrial connectors
Previous
Next