Han-Eco 16B-Cover-for DL-w. cord-HBM-HSM

Article No.: 19 43 016 5425


Protection cover

Han-Eco 16B-Cover-for DL-w. cord-HBM-HSM

Article No.: 19 43 016 5425

to see prices and availability.

0

Properties Overview

Protection cover for bulkhead mounted housings, for surface mounted housings Size: 16 B Double locking lever Material (hood/housing): Polyamide (PA), Fibre-glass reinforced RAL 9005 (jet black) Degree of protection: IP66

Product Details


Category Accessories
Series of hoods/housings Han-Eco® B
Type of accessory Protection cover
Description of the accessory for bulkhead mounted housings
for surface mounted housings
Size 16 B
Locking type Double locking lever
Limiting temperature -40 ... +125 °C
Number of relockings ≥ 500
Degree of protection acc. to IEC 60529 IP66
Material (hood/housing) Polyamide (PA)
Fibre-glass reinforced
Colour (hood/housing) RAL 9005 (jet black)
Material flammability class acc. to UL 94 V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R22 (HL 1-3)
R23 (HL 1-3)
Specifications IEC 61984
EN 45545-2 Fire protection on railway vehicles
Packaging size 1
Net weight 30 g
Country of origin Germany
European customs tariff number 85389099
GTIN 5713140192225
ETIM EC002314
eCl@ss 27440208 Cap for industrial connectors
Previous
Next