Han-Eco 16A Punching unit f. rear assy.
Article No.: 09 99 000 0915
Image is for illustration purposes only. Please refer to product description.
Han-Eco 16A Punching unit f. rear assy.
Article No.: 09 99 000 0915
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Series of hoods/housings | Han-Eco® A |
---|---|
Description of hood/housing | Rear mounting |
Type of tool | Punching units |
Description of the tool | for hydraulic punch drivers |
Category | Tools |
Size | 16 A |
---|---|
Plate thickness | ≤2 mm structural grade carbon steel |
eCl@ss | 21049090 Hand tool (other, unspecified) |
---|---|
Net weight | 1,750.06 g |
Packaging size | 1 |
Country of origin | Germany |
European customs tariff number | 82073010 |
GTIN | 5713140108356 |
Previous
Next