Han-Eco 16A Hood

Article No.: 19 46 016 0801


Configurable
ConfigurableHood

Han-Eco 16A Hood

Article No.: 19 46 016 0801

to see prices and availability.
0

Properties Overview

Hood 8 positions for cable entries (M20/M25) Size: 16 A Single locking lever Versatile cable entries Material (hood/housing): Polyamide (PA), Fibre-glass reinforced RAL 9005 (jet black) Material (seal): NBR

Product Details


Series of hoods/housings Han-Eco® A
Type of hood/housing Hood
Description of hood/housing 8 positions for cable entries (M20/M25)
Category Hoods/Housings
Size 16 A
Version Versatile cable entries
Locking type Single locking lever
Limiting temperature -40 ... +125 °C
Degree of protection acc. to IEC 60529 IP65
Number of relockings ≥ 500
Note on the limiting temperature For use as a connector according to IEC 61984.
Specifications IEC 61984
EN 45545-2 Fire protection on railway vehicles
Approvals CE
Material (hood/housing) Polyamide (PA)
Fibre-glass reinforced
Colour (hood/housing) RAL 9005 (jet black)
Material (seal) NBR
Colour (seal) RAL 9005 (jet black)
Material flammability class acc. to UL 94 V-0
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R22 (HL 1-3)
R23 (HL 1-3)
eCl@ss 27440202 Shell for industrial connectors
Net weight 94.25 g
Packaging size 1
Country of origin Germany
European customs tariff number 85389099
GTIN 5713140176386
ETIM EC000437
Previous
Next