Han-Eco 10B Outd-HSM2-w. SL-M25-cov.-gl.
Article No.: 19 43 310 0296
![Han-Eco 10B Outd-HSM2-w. SL-M25-cov.-gl.](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/19433100296_20220823_092352107/19433100296_20220823_092352107_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Han-Eco 10B Outd-HSM2-w. SL-M25-cov.-gl.](/assets/images/3d-gallery-thumbnail.png)
![Han-Eco 10B Outd-HSM2-w. SL-M25-cov.-gl.](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/19433100296_20220823_092352107/19433100296_20220823_092352107_S.jpg)
Han-Eco 10B Outd-HSM2-w. SL-M25-cov.-gl.
Article No.: 19 43 310 0296
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Series of hoods/housings | Han-Eco® B |
---|---|
Type of hood/housing | Surface mounted housing |
Description of hood/housing | With thermo-plastic cover |
With integrated cable gland | |
Category | Hoods/Housings |
Size | 10 B |
---|---|
Version | Side entry |
Cable entry | 2x M25 |
Locking type | Single locking lever |
Clamping range | 9 ... 17 mm |
---|---|
Limiting temperature | -40 ... +125 °C |
Degree of protection acc. to IEC 60529 | IP66 |
Number of relockings | ≥ 500 |
Note on the limiting temperature | For use as a connector according to IEC 61984. |
Specifications | IEC 61984 |
---|---|
EN 45545-2 Fire protection on railway vehicles | |
Approvals | CE |
Material (hood/housing) | Polyamide (PA) |
---|---|
Fibre-glass reinforced | |
Colour (hood/housing) | RAL 9005 (jet black) |
Material (seal) | FPM |
Colour (seal) | RAL 7001 (silver-grey) |
Material (locking) | Polyamide (PA) |
Fibre-glass reinforced | |
Colour (locking) | RAL 9005 (jet black) |
Material flammability class acc. to UL 94 | V-0 |
Material flammability class acc. to UL 94 (locking levers) | V-0 |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R22 (HL 1-3) |
R23 (HL 1-3) |
eCl@ss | 27440202 Shell for industrial connectors |
---|---|
Packaging size | 1 |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140178724 |
ETIM | EC000437 |
Previous
Next