Han-Eco 10B Outd-HBM/RA-with DL
Article No.: 19 43 210 0310
![Han-Eco 10B Outd-HBM/RA-with DL](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/19_43_210_0310_RGB01/19_43_210_0310_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Han-Eco 10B Outd-HBM/RA-with DL](/assets/images/3d-gallery-thumbnail.png)
![Han-Eco 10B Outd-HBM/RA-with DL](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/19_43_210_0310_RGB01/19_43_210_0310_RGB01_S.jpg)
Han-Eco 10B Outd-HBM/RA-with DL
Article No.: 19 43 210 0310
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Series of hoods/housings | Han-Eco® B |
---|---|
Type of hood/housing | Bulkhead mounted housing |
Description of hood/housing | Without frame |
Category | Hoods/Housings |
Size | 10 B |
---|---|
Locking type | Double locking lever |
Details | Please order frame 19 43 010 0001 separately. |
Limiting temperature | -40 ... +125 °C |
---|---|
Degree of protection acc. to IEC 60529 | IP66 |
Number of relockings | ≥ 500 |
Note on the limiting temperature | For use as a connector according to IEC 61984. |
Specifications | IEC 61984 |
---|---|
EN 45545-2 Fire protection on railway vehicles | |
Approvals | CE |
Material (hood/housing) | Polyamide (PA) |
---|---|
Fibre-glass reinforced | |
Colour (hood/housing) | RAL 9005 (jet black) |
Material (seal) | FPM |
Colour (seal) | RAL 7001 (silver-grey) |
Material (locking) | Polyamide (PA) |
Fibre-glass reinforced | |
Colour (locking) | RAL 9005 (jet black) |
Material flammability class acc. to UL 94 | V-0 |
Material flammability class acc. to UL 94 (locking levers) | V-0 |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R22 (HL 1-3) |
R23 (HL 1-3) |
eCl@ss | 27440202 Shell for industrial connectors |
---|---|
Net weight | 97 g |
Packaging size | 1 |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140177628 |
ETIM | EC000437 |
Previous
Next