Han-Eco 10B-HTE-for SL-M40

Article No.: 19 43 010 0448


New
NewHood

Han-Eco 10B-HTE-for SL-M40

Article No.: 19 43 010 0448

to see prices and availability.
0

Properties Overview

Hood Size: 10 B Single locking lever Top entry 1x M40 Material (hood/housing): Polyamide (PA), Fibre-glass reinforced RAL 9005 (jet black)

Product Details


Series of hoods/housings Han-Eco® B
Type of hood/housing Hood
Category Hoods/Housings
Size 10 B
Version Top entry
Cable entry 1x M40
Locking type Single locking lever
Limiting temperature -40 ... +125 °C
Degree of protection acc. to IEC 60529 IP66
Number of relockings ≥ 500
Note on the limiting temperature For use as a connector according to IEC 61984.
Specifications IEC 61984
EN 45545-2 Fire protection on railway vehicles
Approvals CE
Material (hood/housing) Polyamide (PA)
Fibre-glass reinforced
Colour (hood/housing) RAL 9005 (jet black)
Material flammability class acc. to UL 94 V-0
eCl@ss 27440202 Shell for industrial connectors
Net weight 117 g
Packaging size 1
Country of origin Germany
European customs tariff number 85389099
GTIN 5713140178090
ETIM EC000437
Previous
Next