Han-Eco 10B-HSM2-with SL-M25-with cover

Article No.: 19 43 010 0296


Configurable
ConfigurableSurface mounted housing

Han-Eco 10B-HSM2-with SL-M25-with cover

Article No.: 19 43 010 0296

to see prices and availability.
0

Properties Overview

Surface mounted housing With thermo-plastic cover Size: 10 B Single locking lever Polyamide (PA), Fibre-glass reinforced Side entry 2x M25 Material (hood/housing): Polyamide (PA), Fibre-glass reinforced RAL 9005 (jet black) Material (seal): NBR

Product Details


Series of hoods/housings Han-Eco® B
Type of hood/housing Surface mounted housing
Description of hood/housing With thermo-plastic cover
Category Hoods/Housings
Size 10 B
Version Side entry
Cable entry 2x M25
Locking type Single locking lever
Limiting temperature -40 ... +125 °C
Degree of protection acc. to IEC 60529 IP66
Number of relockings ≥ 500
Note on the limiting temperature For use as a connector according to IEC 61984.
Specifications IEC 61984
EN 45545-2 Fire protection on railway vehicles
Approvals CE
Material (hood/housing) Polyamide (PA)
Fibre-glass reinforced
Colour (hood/housing) RAL 9005 (jet black)
Material (seal) NBR
Colour (seal) RAL 9005 (jet black)
Material (locking) Polyamide (PA)
Fibre-glass reinforced
Colour (locking) RAL 9005 (jet black)
Material flammability class acc. to UL 94 V-0
Material flammability class acc. to UL 94 (locking levers) V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Naphthalene
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R22 (HL 1-3)
R23 (HL 1-3)
eCl@ss 27440202 Shell for industrial connectors
Net weight 258 g
Packaging size 1
Country of origin Germany
European customs tariff number 85389099
GTIN 5713140178540
ETIM EC000437
Previous
Next