Han-Eco 10B-HSM2-for DL-M32 with cover
Article No.: 19 43 210 0267
![Han-Eco 10B-HSM2-for DL-M32 with cover](./assets/images/placeholder.png)
Image is for illustration purposes only. Please refer to product description.
Han-Eco 10B-HSM2-for DL-M32 with cover
Article No.: 19 43 210 0267
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Series of hoods/housings | Han-Eco® B |
---|---|
Type of hood/housing | Surface mounted housing |
Description of hood/housing | With thermo-plastic cover |
Category | Hoods/Housings |
Size | 10 B |
---|---|
Version | Side entry |
Cable entry | 2x M32 |
Locking type | Double locking lever (on the hood) |
Limiting temperature | -40 ... +125 °C |
---|---|
Degree of protection acc. to IEC 60529 | IP66 |
Number of relockings | ≥ 500 |
Note on the limiting temperature | For use as a connector according to IEC 61984. |
Specifications | IEC 61984 |
---|---|
EN 45545-2 Fire protection on railway vehicles | |
Approvals | CE |
Material (hood/housing) | Polyamide (PA) |
---|---|
Fibre-glass reinforced | |
Colour (hood/housing) | RAL 9005 (jet black) |
Material (seal) | FPM |
Colour (seal) | RAL 7001 (silver-grey) |
Material flammability class acc. to UL 94 | V-0 |
eCl@ss | 27440202 Shell for industrial connectors |
---|---|
Packaging size | 1 |
GTIN | 5713140178014 |
ETIM | EC000437 |
Previous
Next