Han-Eco 10A-HSE-M20 w. cable gl.

Article No.: 19 46 110 0545


Configurable
ConfigurableHood

Han-Eco 10A-HSE-M20 w. cable gl.

Article No.: 19 46 110 0545

to see prices and availability.

0

Properties Overview

Hood With integrated cable gland Size: 10 A Single locking lever Side entry 1x M20 Material (hood/housing): Polyamide (PA), Fibre-glass reinforced RAL 9005 (jet black) Material (seal): NBR

Product Details


Category Hoods/Housings
Series of hoods/housings Han-Eco® A
Type of hood/housing Hood
Description of hood/housing With integrated cable gland
Size 10 A
Version Side entry
Cable entry 1x M20
Locking type Single locking lever
Limiting temperature -40 ... +125 °C
Note on the limiting temperature For use as a connector according to IEC 61984.
Number of relockings ≥ 500
Degree of protection acc. to IEC 60529 IP65
Clamping range 6 ... 13 mm
Material (hood/housing) Polyamide (PA)
Fibre-glass reinforced
Colour (hood/housing) RAL 9005 (jet black)
Material (seal) NBR
Colour (seal) RAL 9005 (jet black)
Material flammability class acc. to UL 94 V-0
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R22 (HL 1-3)
R23 (HL 1-3)
Specifications IEC 61984
EN 45545-2 Fire protection on railway vehicles
Approvals CE
Packaging size 1
Net weight 70 g
Country of origin Germany
European customs tariff number 85389099
GTIN 5713140175822
ETIM EC000437
eCl@ss 27440202 Shell for industrial connectors
Previous
Next