Han EMC/B 24B CP f SL
Article No.: 09 62 824 5406
![Han EMC/B 24B CP f SL](https://b2b.harting.com/files/epim/daten/Archiv/Image/2023/8/23/09_62_824_5406_RGB01/09_62_824_5406_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Han EMC/B 24B CP f SL](/assets/images/3d-gallery-thumbnail.png)
![Han EMC/B 24B CP f SL](https://b2b.harting.com/files/epim/daten/Archiv/Image/2023/8/23/09_62_824_5406_RGB01/09_62_824_5406_RGB01_S.jpg)
Han EMC/B 24B CP f SL
Article No.: 09 62 824 5406
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Series of hoods/housings | Han® EMC/B |
---|---|
Type of accessory | Protection cover |
Description of the accessory | for bulkhead mounted housings |
for surface mounted housings | |
Thermoplastic | |
Category | Accessories |
Size | 24 B |
---|---|
Locking type | Single locking lever |
Limiting temperature | -40 ... +125 °C |
---|---|
Degree of protection acc. to IEC 60529 | IP66 |
Approvals | DNV GL |
---|
Material (hood/housing) | Polycarbonate (PC) |
---|---|
Colour (hood/housing) | Grey |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate |
ECHA SCIP number | 60b1a572-bb3f-476f-9307-b7d1688bd90c |
California Proposition 65 substances | Not contained |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R22 (HL 1-3) |
R23 (HL 1-3) |
eCl@ss | 27440208 Cap for industrial connectors |
---|---|
Net weight | 32.9 g |
Packaging size | 1 |
Country of origin | China |
European customs tariff number | 85389099 |
GTIN | 5713140570566 |
Previous
Next