Han EMC/B 24B CP f DL

Article No.: 09 62 824 5405


New
NewProtection cover

Han EMC/B 24B CP f DL

Article No.: 09 62 824 5405

to see prices and availability.

0

Properties Overview

Protection cover for bulkhead mounted housings, for surface mounted housings, Thermoplastic Size: 24 B Double locking lever Material (hood/housing): Polycarbonate (PC) Grey Degree of protection: IP66

Product Details


Category Accessories
Series of hoods/housings Han® EMC/B
Type of accessory Protection cover
Description of the accessory for bulkhead mounted housings
for surface mounted housings
Thermoplastic
Size 24 B
Locking type Double locking lever
Limiting temperature -40 ... +125 °C
Degree of protection acc. to IEC 60529 IP66
Material (hood/housing) Polycarbonate (PC)
Colour (hood/housing) Grey
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate
ECHA SCIP number 60b1a572-bb3f-476f-9307-b7d1688bd90c
California Proposition 65 substances Not contained
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R22 (HL 1-3)
R23 (HL 1-3)
Approvals DNV GL
Packaging size 1
Net weight 32.9 g
Country of origin China
European customs tariff number 85389099
GTIN 5713140570573
eCl@ss 27440208 Cap for industrial connectors
Previous
Next