Han EMC/B 10 Hood Top Entry M25 reel

Article No.: 19 62 810 0446


ConfigurableCustomizable
ConfigurableCustomizableHood

Han EMC/B 10 Hood Top Entry M25 reel

Article No.: 19 62 810 0446

to see prices and availability.

0

Properties Overview

Hood Size: 10 B High construction Single locking lever Top entry 1x M25 Material (hood/housing): Aluminium die-cast Uncoated Unpainted

Product Details


Category Hoods/Housings
Series of hoods/housings Han® EMC/B
Type of hood/housing Hood
Type High construction
Size 10 B
Version Top entry
Cable entry 1x M25
Locking type Single locking lever
Field of application Hoods/Housings for higher EMC requirements
Limiting temperature -40 ... +125 °C
Note on the limiting temperature For use as a connector according to IEC 61984.
Degree of protection acc. to IEC 60529 IP65
IP66
Type rating acc. to UL 50 / UL 50E 4
12
Material (hood/housing) Aluminium die-cast
Surface (hood/housing) Uncoated
Colour (hood/housing) Unpainted
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Nickel
Packaging size 1
Net weight 156.7 g
Country of origin Germany
European customs tariff number 85389099
GTIN 5713140132726
ETIM EC000437
eCl@ss 27440202 Shell for industrial connectors
Previous
Next