Han E Quick-Lock module, female
Article No.: 09 14 006 2733
![Han E Quick-Lock module, female](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/09_14_006_2733_RGB01/09_14_006_2733_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Han E Quick-Lock module, female](/assets/images/3d-gallery-thumbnail.png)
![Han E Quick-Lock module, female](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/09_14_006_2733_RGB01/09_14_006_2733_RGB01_S.jpg)
Han E Quick-Lock module, female
Article No.: 09 14 006 2733
to see prices and availability.
0
0
to see prices and availability.
0
0
Properties Overview
Product Details
Type of module | Han E® module |
---|---|
Series | Han-Modular® |
Category | Modules |
Size of the module | Single module |
Details | for stranded wire according to IEC 60228 Class 5 |
---|---|
Termination method | Han-Quick Lock® termination |
Gender | Female |
Number of contacts | 6 |
Limiting temperature | -40 ... +125 °C |
---|---|
Contact resistance | ≤ 1 mΩ |
Conductor cross-section | 0.5 ... 2.5 mm² |
Rated current | 16 A |
Rated voltage | 500 V |
Rated voltage acc. to UL | 600 V |
Rated impulse voltage | 6 kV |
Pollution degree | 3 |
Mating cycles | ≥ 500 |
Insulation resistance | >1010 Ω |
Specifications | IEC 60664-1 |
---|---|
IEC 61984 | |
UL / CSA | |
Approvals | DNV GL |
Material (contacts) | Copper alloy |
---|---|
Surface (contacts) | Silver plated |
Material flammability class acc. to UL 94 | V-0 |
Colour (insert) | RAL 7032 (pebble grey) |
Material (insert) | Polycarbonate (PC) |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | 5dbb3851-b94e-4e88-97a1-571845975242 |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel | |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R22 (HL 1-3) |
R23 (HL 1-3) |
eCl@ss | 27440217 Module for industrial connectors (power/signals) |
---|---|
Net weight | 18.49 g |
Packaging size | 2 |
Country of origin | Romania |
European customs tariff number | 85389099 |
GTIN | 5713140020474 |
ETIM | EC000438 |
Previous
Next