Han E M Relay Contact Ag 0.75-1mm²

Article No.: 09 33 000 6109


Crimp contact

Han E M Relay Contact Ag 0.75-1mm²

Article No.: 09 33 000 6109

to see prices and availability.
0

Properties Overview

Crimp contact Relay contact Rated current: ≤16 A Male Copper alloy Silver plated Conductor cross-section: 0.75 ... 1 mm² AWG 18

Product Details


Type of contact Crimp contact
Description of the contact Relay contact
Series Han E®
Category Contacts
Gender Male
Manufacturing process Turned contacts
Contact resistance ≤ 1 mΩ
Conductor cross-section 0.75 ... 1 mm²
Conductor cross-section [AWG] AWG 18
Stripping length 7.5 mm
Rated current ≤ 16 A
Specifications IEC 60664-1
IEC 61984
Material (contacts) Copper alloy
Surface (contacts) Silver plated
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
ECHA SCIP number b51e5b97-eeb5-438b-8538-f1771d43c17d
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
eCl@ss 27440204 Contact for industrial connectors
Net weight 1.184 g
Packaging size 100
Country of origin Switzerland
European customs tariff number 85366990
GTIN 5713140049703
ETIM EC000796
Previous
Next