Han E Female Contact 20 Awg

Article No.: 09 33 000 6262


Crimp contact

Han E Female Contact 20 Awg

Article No.: 09 33 000 6262

to see prices and availability.
0

Properties Overview

Crimp contact Rated current: ≤16 A Female Constantan Conductor cross-section: 0.5 mm² AWG 20

Product Details


Type of contact Crimp contact
Series Han E®
Category Contacts
Gender Female
Contact identification acc. to IEC 60584 type J
Manufacturing process Turned contacts
Contact resistance ≤ 1 mΩ
Conductor cross-section 0.5 mm²
Conductor cross-section [AWG] AWG 20
Stripping length 7.5 mm
Rated current ≤ 16 A
Specifications IEC 60664-1
IEC 61984
Material (contacts) Constantan
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Nickel
eCl@ss 27440204 Contact for industrial connectors
Net weight 1.64 g
Packaging size 25
Country of origin Germany
European customs tariff number 85366990
GTIN 5713140050105
ETIM EC000796
Previous
Next