Han Domino Pneumatic cube (MF.2)

Article No.: 09 14 931 2001


NewConfigurable
NewConfigurableHan® Domino Pneumatic Cube

Han Domino Pneumatic cube (MF.2)

Article No.: 09 14 931 2001

to see prices and availability.

0

Properties Overview

Han® Domino Pneumatic Cube Domino module Large Tab Male, Female Contacts: 1 Polycarbonate (PC) Blue

Product Details


Category Modules
Series Han-Modular®
Type of module Han® Domino Pneumatic Cube
Size of the module Domino module
Description of the module Large Tab
Gender Male
Female
Number of contacts 1
Details Please order contacts separately.
Limiting temperature -40 ... +85 °C
Mating cycles ≥ 10,000
Material (insert) Polycarbonate (PC)
Colour (insert) Blue
Material flammability class acc. to UL 94 V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Not contained
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R22 (HL 1-3)
R23 (HL 1-3)
Specifications IEC 60664-1
IEC 61984
UL / CSA UL 1977 ECBT2.E235076
CSA-C22.2 No. 182.3 ECBT8.E235076
Packaging size 2
Net weight 0.004 g
Country of origin Romania
European customs tariff number 85389099
GTIN 5713140185302
ETIM EC000438
eCl@ss 27440220 Module for industrial connectors (pneumatic)
Previous
Next