Han Domino M12 GND cube (F.2)
Article No.: 09 14 921 2102
![Han Domino M12 GND cube (F.2)](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09_14_921_2102_RGB01/09_14_921_2102_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Han Domino M12 GND cube (F.2)](/assets/images/3d-gallery-thumbnail.png)
![Han Domino M12 GND cube (F.2)](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09_14_921_2102_RGB01/09_14_921_2102_RGB01_S.jpg)
Han Domino M12 GND cube (F.2)
Article No.: 09 14 921 2102
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of module | Han® Domino M12 Cube |
---|---|
Description of the module | Large Tab |
Series | Han-Modular® |
Category | Modules |
Size of the module | Domino module |
Gender | Female |
---|---|
Number of contacts | 1 |
Details | With additional shield connection to the hinged frame |
Please order insert separately. |
Limiting temperature | -40 ... +85 °C |
---|---|
Mating cycles | ≥ 500 |
Specifications | IEC 60664-1 |
---|---|
IEC 61984 | |
UL / CSA | |
Material flammability class acc. to UL 94 | V-0 |
---|---|
Colour (insert) | RAL 7032 (pebble grey) |
Material (insert) | Polycarbonate (PC) |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R22 (HL 1-3) |
R23 (HL 1-3) |
eCl@ss | 27440207 Adapter for industrial connectors (module/contact insert) |
---|---|
Net weight | 0.01 g |
Packaging size | 2 |
Country of origin | Romania |
European customs tariff number | 85366990 |
GTIN | 5713140185289 |
ETIM | EC002312 |
Previous
Next