Han Domino M12 GND cube (F.1)

Article No.: 09 14 921 1102


New
NewHan® Domino M12 Cube

Han Domino M12 GND cube (F.1)

Article No.: 09 14 921 1102

to see prices and availability.
0

Properties Overview

Han® Domino M12 Cube Domino module Small tab Female Contacts: 1 Polycarbonate (PC) RAL 7032 (pebble grey)

Product Details


Type of module Han® Domino M12 Cube
Description of the module Small tab
Series Han-Modular®
Category Modules
Size of the module Domino module
Gender Female
Number of contacts 1
Details With additional shield connection to the hinged frame
Please order insert separately.
Limiting temperature -40 ... +85 °C
Mating cycles ≥ 500
Specifications IEC 60664-1
IEC 61984
UL / CSA UL 1977 ECBT2.E235076
CSA-C22.2 No. 182.3 ECBT8.E235076
Material flammability class acc. to UL 94 V-0
Colour (insert) RAL 7032 (pebble grey)
Material (insert) Polycarbonate (PC)
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Not contained
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R22 (HL 1-3)
R23 (HL 1-3)
eCl@ss 27440207 Adapter for industrial connectors (module/contact insert)
Net weight 3 g
Packaging size 2
Country of origin Romania
European customs tariff number 85366990
GTIN 5713140185265
ETIM EC002312
Previous
Next