Han Domino HD cube, crimp (M.1)
Article No.: 09 14 916 1001
![Han Domino HD cube, crimp (M.1)](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09_14_916_1001_RGB01/09_14_916_1001_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Han Domino HD cube, crimp (M.1)](/assets/images/3d-gallery-thumbnail.png)
![Han Domino HD cube, crimp (M.1)](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09_14_916_1001_RGB01/09_14_916_1001_RGB01_S.jpg)
Han Domino HD cube, crimp (M.1)
Article No.: 09 14 916 1001
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of module | Han® Domino High Density Cube |
---|---|
Description of the module | Small tab |
Series | Han-Modular® |
Category | Modules |
Size of the module | Domino module |
Termination method | Crimp termination |
---|---|
Gender | Male |
Number of contacts | 16 |
Details | Please order crimp contacts separately. |
Limiting temperature | -40 ... +125 °C |
---|---|
Conductor cross-section | 0.08 ... 0.52 mm² |
Rated current | 4 A |
Rated voltage | 32 V |
Rated voltage acc. to UL | 30 V |
Rated impulse voltage | 0.8 kV |
Pollution degree | 3 |
Mating cycles | ≥ 500 |
Mating cycles with other HMC components | ≥ 10,000 |
Insulation resistance | >1010 Ω |
Specifications | IEC 60664-1 |
---|---|
IEC 61984 | |
UL / CSA | |
Material flammability class acc. to UL 94 | V-0 |
---|---|
Colour (insert) | RAL 7032 (pebble grey) |
Material (insert) | Polycarbonate (PC) |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R22 (HL 1-3) |
R23 (HL 1-3) |
eCl@ss | 27440217 Module for industrial connectors (power/signals) |
---|---|
Net weight | 3.98 g |
Packaging size | 2 |
Country of origin | Romania |
European customs tariff number | 85366990 |
GTIN | 5713140185173 |
ETIM | EC000438 |
Previous
Next