Han D M Crimpkontakt 0,14-0,37 mm² CuNi

Article No.: 09 15 000 6161


Crimp contact

Han D M Crimpkontakt 0,14-0,37 mm² CuNi

Article No.: 09 15 000 6161

to see prices and availability.
0

Properties Overview

Crimp contact Rated current: ≤10 A Male Constantan Conductor cross-section: 0.14 ... 0.37 mm² AWG 26 ... AWG 22

Product Details


Type of contact Crimp contact
Series Han D®
Category Contacts
Gender Male
Manufacturing process Turned contacts
Contact resistance ≤ 1 mΩ
Conductor cross-section 0.14 ... 0.37 mm²
Conductor cross-section [AWG] AWG 26 ... AWG 22
Stripping length 8 mm
Rated current ≤ 10 A
Specifications IEC 60664-1
IEC 61984
Material (contacts) Constantan
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Nickel
eCl@ss 27440204 Contact for industrial connectors
Net weight 0.7 g
Packaging size 25
Country of origin Germany
European customs tariff number 85366990
GTIN 5713140021969
ETIM EC000796
Previous
Next