Han D-F-contact for Han Q7/0 PC adapter
Article No.: 09 15 000 6290
![Han D-F-contact for Han Q7/0 PC adapter](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09_15_000_6290_RGB01/09_15_000_6290_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Han D-F-contact for Han Q7/0 PC adapter](/assets/images/3d-gallery-thumbnail.png)
![Han D-F-contact for Han Q7/0 PC adapter](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09_15_000_6290_RGB01/09_15_000_6290_RGB01_S.jpg)
Han D-F-contact for Han Q7/0 PC adapter
Article No.: 09 15 000 6290
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of contact | PCB contact |
---|---|
Series | Han D® |
Category | Contacts |
Gender | Female |
---|---|
Manufacturing process | Turned contacts |
Contact resistance | ≤ 3 mΩ |
---|---|
Rated current | ≤ 7.5 A |
Specifications | IEC 60664-1 |
---|---|
IEC 61984 |
Material (contacts) | Copper alloy |
---|---|
Surface (contacts) | Silver plated |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | b51e5b97-eeb5-438b-8538-f1771d43c17d |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
eCl@ss | 27440204 Contact for industrial connectors |
---|---|
Net weight | 0.82 g |
Packaging size | 100 |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140022225 |
ETIM | EC000796 |
Previous
Next