Han D F Crimp Contact CuNi
Article No.: 09 15 000 6261
![Han D F Crimp Contact CuNi](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09_15_000_6261_20220819_184244523/09_15_000_6261_20220819_184244523_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Han D F Crimp Contact CuNi](/assets/images/3d-gallery-thumbnail.png)
![Han D F Crimp Contact CuNi](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09_15_000_6261_20220819_184244523/09_15_000_6261_20220819_184244523_S.jpg)
Han D F Crimp Contact CuNi
Article No.: 09 15 000 6261
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of contact | Crimp contact |
---|---|
Series | Han D® |
Category | Contacts |
Gender | Female |
---|---|
Manufacturing process | Turned contacts |
Contact resistance | ≤ 1 mΩ |
---|---|
Conductor cross-section | 0.14 ... 0.37 mm² |
Conductor cross-section [AWG] | AWG 26 ... AWG 22 |
Stripping length | 8 mm |
Rated current | ≤ 10 A |
Specifications | IEC 60664-1 |
---|---|
IEC 61984 |
Material (contacts) | Constantan |
---|---|
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Nickel |
eCl@ss | 27440204 Contact for industrial connectors |
---|---|
Net weight | 0.2 g |
Packaging size | 25 |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140022201 |
ETIM | EC000796 |
Previous
Next