Han-Compact Punching unit
Article No.: 09 99 000 0911
Image is for illustration purposes only. Please refer to product description.
Han-Compact Punching unit
Article No.: 09 99 000 0911
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of tool | Punching units |
---|---|
Description of the tool | for hydraulic punch drivers |
Category | Tools |
Size | Han-Compact® |
---|---|
Plate thickness | ≤2 mm structural grade carbon steel |
eCl@ss | 21049090 Hand tool (other, unspecified) |
---|---|
Net weight | 899 g |
Packaging size | 1 |
Country of origin | Germany |
European customs tariff number | 82073010 |
GTIN | 5713140108318 |
Previous
Next